Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5W-4819: 85mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5W-4819: 85mm Inside Diameter Seal-O-Ring
5W-4819: 85mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
5W-4819: 85mm Inside Diameter Seal-O-Ring
5W-4819: 85mm Inside Diameter Seal-O-Ring
5W-4819: 85mm Inside Diameter Seal-O-Ring
5W-4819: 85mm Inside Diameter Seal-O-Ring
5W-4819: 85mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5W-4819

Units of Measure

USMetric
Cross Section Diameter (mm): 3.0
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 85.0
Inside Diameter (in): 3.346
Polymer: Nbr (nitrile Butadiene)
Material: NBR - Nitrile,NBR (70),Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 70a
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
View More
Compatible Models for part number 5W-4819

MULTI TERRAIN LOADER

277D 297D 287D 297D2

COMPACT TRACK LOADER

299D 289D 279D 289D3 279D3 299D3 299D2

ASPHALT PAVER

AP355 AP300F AP300 AP355F

WHEELED EXCAVATOR

M313C M315C M316C M318C

SKID STEER LOADER

246D3 246D 262D3 262D 272D 272D3 272D2

EXCAVATOR

205 206 M312 M315 M318 212 206B 212B

WHEEL DOZER

844 844K

SHOVEL

6040

WHEEL LOADER

990K 990

HYDRAULIC SHOVEL

6040

COMPACT WHEEL LOADER

914K 914M 918M 920K 914 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced