Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals443-6547: 44.7mm ID Piston Pump Plug Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals443-6547: 44.7mm ID Piston Pump Plug Seal
443-6547: 44.7mm ID Piston Pump Plug Seal

Cat® Piston Pump Plug Seal prevents fluid from escaping around the plug area to support pressure retention in the piston pump

Brand: Cat

Product Images
443-6547: 44.7mm ID Piston Pump Plug Seal
443-6547: 44.7mm ID Piston Pump Plug Seal

Cat® Piston Pump Plug Seal prevents fluid from escaping around the plug area to support pressure retention in the piston pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 443-6547

Units of Measure

USMetric
Cross Section Width (in): 0.08
Cross Section Height (mm): 3.0
Cross Section Width (mm): 2.0
Material: Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 44.7
Inside Diameter (in): 1.76
Cross Section Height (in): 0.12
View More
Compatible Models for part number 443-6547

SHOVEL

6040

HYDRAULIC SHOVEL

6060 6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced