Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsTorque Tools443-7799: Standard Reaction Arm
HomeWorkshop SuppliesToolsTorque Tools443-7799: Standard Reaction Arm
443-7799: Standard Reaction Arm

Cat® Standard Reaction Arm absorbs and counteracts the reactive forces when applying torque to wheel nuts, allowing for accurate tightening and loosening

Brand: Cat

Product Images
443-7799: Standard Reaction Arm
443-7799: Standard Reaction Arm
443-7799: Standard Reaction Arm
443-7799: Standard Reaction Arm
443-7799: Standard Reaction Arm

Cat® Standard Reaction Arm absorbs and counteracts the reactive forces when applying torque to wheel nuts, allowing for accurate tightening and loosening

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 443-7799

The Standard Reaction Arm absorbs the reactive forces generated when torque is applied, it ensures that the operator accurately tightens and loosens nuts without damaging the tool and the equipment. It handles high levels of torque, providing stability and control during wheel servicing. Thus, it helps in maintaining operator safety by preventing unintended rotation and slippage while using powered torque tools. Thus, it ensures proper wheel installation and removal of the equipment.

Attributes:
• Provides counterforce to prevent tool recoil during torque application.
• Ensures accurate torque application on wheel nuts.
• Helps prevent damage to wheel nuts and bolts.

Applications:
The Standard Reaction Arm is attached to a powered torque tool and positioned adjacent to the wheel assembly, where it counteracts the torque forces applied to the wheel nuts during maintenance.

View More
Specifications for part number 443-7799

Units of Measure

USMetric
Length (mm): 193.7
Length (in): 7.626
Width (mm): 95.3
Width (in): 3.752
Height (mm): 100.0
Height (in): 3.937
Material: Steel,Carbon Steel
Weight (kg): 2.616
Weight (lb): 5.767
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced