Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility445-0145: Waiting Brake Upgrade
Home
Upgrade & Repair KitsUpgrade KitsSafety & Visibility
445-0145: Waiting Brake Upgrade
445-0145: Waiting Brake Upgrade

Upgrade - The waiting brake system allows the operator to maintain application of the service brakes when the service brake pedal has been released. See M0070038 at publications.cat.com

Brand: Cat

Product Images
445-0145: Waiting Brake Upgrade
445-0145: Waiting Brake Upgrade

Upgrade - The waiting brake system allows the operator to maintain application of the service brakes when the service brake pedal has been released. See M0070038 at publications.cat.com

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

451-6894: BRACKET
451-6894: BRACKETQuantity: 1
6U-0456: Lashing Tie Strap
6U-0456: Lashing Tie StrapQuantity: 6
8T-8549: M12 x 1.75mm Hex Lock Nut
8T-8549: M12 x 1.75mm Hex Lock NutQuantity: 4
9F-2167: 3/8" Bleeder Screw
9F-2167: 3/8" Bleeder ScrewQuantity: 2
6V-9672: M4-0.7 x 16mm Rounded Pan Head Cross Slot Screw
6V-9672: M4-0.7 x 16mm Rounded Pan Head Cross Slot ScrewQuantity: 4
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 4
3E-4321: 23.80mm Internal Diameter Multi Tube Loop Clip
3E-4321: 23.80mm Internal Diameter Multi Tube Loop ClipQuantity: 2
141-2760: 7.5 Ampere Mini Fuse
141-2760: 7.5 Ampere Mini FuseQuantity: 1
148-8358: ADAPTER AS
148-8358: ADAPTER ASQuantity: 1
6V-0852: Hydraulic Oil Dust Cap
6V-0852: Hydraulic Oil Dust CapQuantity: 1
4P-7581: 2.3mm Thick Ladder Clip
4P-7581: 2.3mm Thick Ladder ClipQuantity: 1
4P-8134: 21.00mm Clamp Width Ladder Clip
4P-8134: 21.00mm Clamp Width Ladder ClipQuantity: 2
6V-1869: 65mm Inner Diameter Flanged Rubber Grommet
6V-1869: 65mm Inner Diameter Flanged Rubber GrommetQuantity: 1
5P-9085: 7.94mm Internal Diameter Loop Clip
5P-9085: 7.94mm Internal Diameter Loop ClipQuantity: 2
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 3
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 7
8T-4178: M10-1.5 x 90mm Hex Head Bolt
8T-4178: M10-1.5 x 90mm Hex Head BoltQuantity: 1
535-6877: HARNESS AS-C
535-6877: HARNESS AS-CQuantity: 1
6U-0455: Lashing Tie Strap
6U-0455: Lashing Tie StrapQuantity: 8
442-9366: SWITCH AS
442-9366: SWITCH ASQuantity: 1
444-9512: VALVE GP-CMB
444-9512: VALVE GP-CMBQuantity: 1
445-0138: XT-3 ES
445-0138: XT-3 ESQuantity: 1
445-0137: XT-3 ES
445-0137: XT-3 ESQuantity: 1
445-0141: BRACKET AS
445-0141: BRACKET ASQuantity: 1
445-0140: XT-3 ES
445-0140: XT-3 ESQuantity: 1
445-0143: PLATE
445-0143: PLATEQuantity: 1
148-8434: Adapter Assembly
148-8434: Adapter AssemblyQuantity: 1
8T-2659: M4 x 0.7mm Hex Lock Nut
8T-2659: M4 x 0.7mm Hex Lock NutQuantity: 4
8T-4183: M12X1.75  Thread 40mm Long Bolt
8T-4183: M12X1.75  Thread 40mm Long BoltQuantity: 4
8T-4199: M8-1.25 x 12mm Hex Head Bolt
8T-4199: M8-1.25 x 12mm Hex Head BoltQuantity: 2
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 8
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 2
Showing 1 to 32 of 63Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 445-0145

We are still working on adding a specification for this part.

Compatible Models for part number 445-0145

ARTICULATED TRUCK

735B 740B

EJECTOR TRUCK

740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert