Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates445-9787: Pivot Pin Retainer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates445-9787: Pivot Pin Retainer
445-9787: Pivot Pin Retainer

Cat® 19.05mm Thick Steel Pivot Pin Retainer

Brand: Cat

Product Images
445-9787: Pivot Pin Retainer
445-9787: Pivot Pin Retainer
445-9787: Pivot Pin Retainer
445-9787: Pivot Pin Retainer
445-9787: Pivot Pin Retainer

Cat® 19.05mm Thick Steel Pivot Pin Retainer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 445-9787

Units of Measure

USMetric
Hole Size (in): 0.56 (2X)
Hole Size (mm): 14.29 (2X)
Length (in): 7.5
Length (mm): 190.5
Material: Steel,Carbon Steel
Thickness (in): 0.75
Thickness (mm): 19.05
Width (in): 1.5
Width (mm): 38.1
View More
Compatible Models for part number 445-9787

TRUCK

794 AC

OFF HIGHWAY TRUCK

794 AC 796 AC 798 AC 798

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced