Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components446-1335: 57.376mm Outer Diameter Planet Shaft
HomeDrivetrainTransmissions & ComponentsOther Transmission Components446-1335: 57.376mm Outer Diameter Planet Shaft
446-1335: 57.376mm Outer Diameter Planet Shaft

Cat® Planet Shaft for transmission Planetary transfers power and torque between the sun gear, ring gear, and planetary gears

Brand: Cat

Product Images
446-1335: 57.376mm Outer Diameter Planet Shaft
446-1335: 57.376mm Outer Diameter Planet Shaft
446-1335: 57.376mm Outer Diameter Planet Shaft
446-1335: 57.376mm Outer Diameter Planet Shaft
446-1335: 57.376mm Outer Diameter Planet Shaft

Cat® Planet Shaft for transmission Planetary transfers power and torque between the sun gear, ring gear, and planetary gears

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 446-1335

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 57.376
Overall Length (mm): 217.0
Outside Diameter (in): 2.258
Overall Length (in): 8.543
View More
Compatible Models for part number 446-1335

TRUCK

797F 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced