Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws446-1437: M8-1.25 x 20mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws446-1437: M8-1.25 x 20mm Hex Socket Head Bolt
446-1437: M8-1.25 x 20mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
446-1437: M8-1.25 x 20mm Hex Socket Head Bolt
446-1437: M8-1.25 x 20mm Hex Socket Head Bolt
446-1437: M8-1.25 x 20mm Hex Socket Head Bolt
446-1437: M8-1.25 x 20mm Hex Socket Head Bolt
446-1437: M8-1.25 x 20mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 446-1437

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M8x1.25
Bolt Length (mm): 20.0
Grip Length (mm): 3.75
Material: STEEL,Alloy Zinc,Alloy Steel
Coating: Zinc Flake
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 0.787
Thread Size (mm): M8
Grip Length (in): 0.148
View More
Compatible Models for part number 446-1437

MINI HYD EXCAVATOR

304 305 306.5 308.5 308 307.5 309 303.5E2 CR 304E2 305.5E2 CR 306 305.5 CR 303.5E2 305.5E2 304E2 CR 305 CR 305E2 304.5E2 305E2 CR 307E2 308E2 CR 310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced