Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches446-7002: Fuel (Water) Level Sensor Group
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches446-7002: Fuel (Water) Level Sensor Group
446-7002: Fuel (Water) Level Sensor Group

Cat® Active water level sensor with electronic module

Brand: Cat

Product Images
446-7002: Fuel (Water) Level Sensor Group
446-7002: Fuel (Water) Level Sensor Group

Cat® Active water level sensor with electronic module

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 446-7002

Units of Measure

USMetric
Material: Polypropylene Plastic
Thread Size (in): 9/16-18, SAE O-ring
Wire Length (in): 15.7
Wire Length (mm): 400.0
Connector Type: 3-pin Ampseal
View More
Compatible Models for part number 446-7002

EXCAVATOR

390F 390F L 374F 336F L 374F L 336F LN

MATERIAL HANDLER

MH3295

MOBILE HYD POWER UNIT

390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced