Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings448-2610: 237mm OD Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
448-2610: 237mm OD Seal-O-Ring
448-2610: 237mm OD Seal-O-Ring

Cat® 237mm External Diameter Seal-O-Ring resists compression set, extrusion, and chemical breakdown for reliable sealing under pressure and heat.

Brand: Cat

Product Images
448-2610: 237mm OD Seal-O-Ring

Cat® 237mm External Diameter Seal-O-Ring resists compression set, extrusion, and chemical breakdown for reliable sealing under pressure and heat.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 448-2610
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 448-2610

Units of Measure

USMetric
Material Description: HNBR provides excellent abrasion and cut resistance. It works well with Air, Engine Oil, Diesel Fuel, Hydraulic Oil and Automatic Transmission Fluid applications. Some formulas may be used with Coolant/Urea. Do not use with Biodiesel.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Material: HNBR - Hydrogenated Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (mm): 4
Inside Diameter (mm): 229
Cross Section Diameter (in): 0.16
Inside Diameter (in): 9.02
View More
Compatible Models for part number 448-2610

ENGINE

3512E

PETROLEUM ENGINE

3512E 2016

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert