Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits449-3064: COOLER & MTG GP-EXHAUST (NRS)
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
449-3064: COOLER & MTG GP-EXHAUST (NRS)
449-3064: COOLER & MTG GP-EXHAUST (NRS)

Cat® Kit Engine Gas Recirculation Cooler with Clamps

Brand: Cat

Product Images
449-3064: COOLER & MTG GP-EXHAUST (NRS)
449-3064: COOLER & MTG GP-EXHAUST (NRS)
449-3064: COOLER & MTG GP-EXHAUST (NRS)
449-3064: COOLER & MTG GP-EXHAUST (NRS)
449-3064: COOLER & MTG GP-EXHAUST (NRS)

Cat® Kit Engine Gas Recirculation Cooler with Clamps

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

449-3065: Exhaust Gas Recirculation Cooler
449-3065: Exhaust Gas Recirculation CoolerQuantity: 1
510-3002: Bracket Mount Clamp
510-3002: Bracket Mount ClampQuantity: 4
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Specifications for part number 449-3064

We are still working on adding a specification for this part.

Compatible Models for part number 449-3064

GENERATOR

XQP550

UNDERGROUND ART TRUCK

AD45B

POWER MODULE

TR43-C18L

WHEEL TRACTOR-SCRAPER

657 651 631K 637 631

LOAD HAUL DUMP

R2900 XE R2900

OFF HIGHWAY TRUCK

772 770

TRACK-TYPE TRACTOR

D9 D8 D8T

ROTARY DRILL

MD6200

PIPELAYER

PL83 PL87

EXCAVATOR

395 MH3295 374F L 390F 374F 390F L 374

MOBILE HYD POWER UNIT

374F

PETROLEUM PACKAGE

CX35-C18I CX31-C18I

WHEEL TRACTOR

633E II 631K 631D 651B 631E 651E 657E 637E 651 657G

GENERATOR SET

C18 GEN SE XQ1140 C18 C15

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B

ENGINE

C15 C18

PETROLEUM TRANSMISSION

CX31-P600-C18I

SOIL COMPACTOR

825 825K

EJECTOR TRUCK

740 740B

COLD PLANER

PM620 PM622 PM820 PM825 PM822

WHEEL DOZER

834 834K 824 824K

LANDFILL COMPACTOR

826K 826

PETROLEUM GEN SET

C15

WHEEL LOADER

988K XE 988K 988 XE 986 988GC 988 986K

ROAD RECLAIMER

RM600 RM800 RM500B RM500

ARTICULATED TRUCK

740B 735C 740 GC 735B 745

INDUSTRIAL ENGINE

C18 C15

WHEEL SCRAPER

657G 657E

QUARRY TRUCK

772G 770G

TRUCK

772G 772G OEM 770G 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert