Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsHeaded Pins449-3815: 7/16" Lubrication Injector Screw
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsHeaded Pins449-3815: 7/16" Lubrication Injector Screw
449-3815: 7/16" Lubrication Injector Screw

Cat® 7/16'' Screw used in Lubrication Injector

Brand: Cat

Product Images
449-3815: 7/16" Lubrication Injector Screw
449-3815: 7/16" Lubrication Injector Screw
449-3815: 7/16" Lubrication Injector Screw
449-3815: 7/16" Lubrication Injector Screw
449-3815: 7/16" Lubrication Injector Screw

Cat® 7/16'' Screw used in Lubrication Injector

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 449-3815

Units of Measure

USMetric
Diameter (in): 0.63
Diameter (mm): 16.0
Material: Carbon Steel
Overall Length (in): 1.185
Overall Length (mm): 30.1
View More
Compatible Models for part number 449-3815

TRACK-TYPE TRACTOR

D10T2 D11T

ROTARY DRILL

MD6380 MD6310 MD6200 MD6250

EXPANDED MINING PRODUCTS

LD350

TRUCK

785 793F CMD 793F OEM 793F XQ 795F XQ 785G 793D 797F 793F 795F AC 794 AC 789C 789D 785C 785D 777G 777F

LOAD HAUL DUMP

R1700 R1700 XE

WHEEL DOZER

844 854K 854 844K

OFF HIGHWAY TRUCK

789G 777G 785D 777E 793D 777 789D 793F 798 AC 789 785 793 798 796 AC

MOTOR GRADER

16M 18M3 16M3 24M 24 16 18 14M

ROTARY CUTTER

RC20

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL LOADER

993K 988K XE 988H 988K 988 XE 992K 994F 988 994K 994H 995 990K 990 993 992

HYDRAULIC SHOVEL

6015B 6015 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced