Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications449-9804: Idler Guard Bracket
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications449-9804: Idler Guard Bracket
449-9804: Idler Guard Bracket

Cat® Bracket For Idler Guard In The Undercarriage

Brand: Cat

Product Images
449-9804: Idler Guard Bracket
449-9804: Idler Guard Bracket
449-9804: Idler Guard Bracket
449-9804: Idler Guard Bracket
449-9804: Idler Guard Bracket

Cat® Bracket For Idler Guard In The Undercarriage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 449-9804

Units of Measure

USMetric
Inner Diameter (in): 0.33
Outer Diameter (in): 0.79
Thickness (in): 0.08
Weight (kg): 1.82
Weight (lb): 4.01
Material: Alloy Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 449-9804

TRACK-TYPE TRACTOR

D3K2 XL D4K2 LGP D2 D4K2 XL D1 D3K2 LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced