Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts450-0358: 12PK Serpentine Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts450-0358: 12PK Serpentine Belt
450-0358: 12PK Serpentine Belt

Cat® 5.71mm Thick 12PK Serpentine Belt

Brand: Cat

Product Images
450-0358: 12PK Serpentine Belt
450-0358: 12PK Serpentine Belt
450-0358: 12PK Serpentine Belt
450-0358: 12PK Serpentine Belt
450-0358: 12PK Serpentine Belt

Cat® 5.71mm Thick 12PK Serpentine Belt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 450-0358

Units of Measure

USMetric
Belt Length (in): 71.25
Material: Rubber
Belt Length (mm): 1,810.0
Thickness (in): 0.22
Thickness (mm): 5.71
Belt Type: Serpentine Belts
Weight (kg): 0.41
Belt Width (in): 1.7
Weight (lb): 0.9
Belt Width (mm): 42.2
No. of Ribs: 12.0
Width (in): 1.66
Width (mm): 42.16
View More
Compatible Models for part number 450-0358

INDUSTRIAL ENGINE

C9.3B

EXCAVATOR

336F LN XE 336F L XE 340F 336F LN 340F L UHD 336F LNXE 336F L 336F XE 340F L LRE 336F

MOBILE HYD POWER UNIT

336F 336FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced