Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits451-0651: FRONT HOUSING INSTALL GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits451-0651: FRONT HOUSING INSTALL GASKET KIT
451-0651: FRONT HOUSING INSTALL GASKET KIT

Cat® Engine Front Cover Gasket Kit to provide a secure fit between parts and prevent the escape of fluids used in Engine Front Cover

Brand: Cat

Product Images
451-0651: FRONT HOUSING INSTALL GASKET KIT
451-0651: FRONT HOUSING INSTALL GASKET KIT

Cat® Engine Front Cover Gasket Kit to provide a secure fit between parts and prevent the escape of fluids used in Engine Front Cover

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

092-2570: Edge Bonded Circular Seal Washer
092-2570: Edge Bonded Circular Seal WasherQuantity: 1
223-7852: 2.94mm Front Cover Edge with Seal Gasket
223-7852: 2.94mm Front Cover Edge with Seal GasketQuantity: 1
117-8801: 2.62 x 126.67mm 75A FKM O-Ring
117-8801: 2.62 x 126.67mm 75A FKM O-RingQuantity: 2
107-5769: 2.62 x 79.38mm 78A HNBR O-Ring
107-5769: 2.62 x 79.38mm 78A HNBR O-RingQuantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
6V-7350: 2.62 x 113.97mm 75A FKM O-Ring
6V-7350: 2.62 x 113.97mm 75A FKM O-RingQuantity: 1
257-2015: Engine Front Housing Gasket
257-2015: Engine Front Housing GasketQuantity: 1
061-9455: 3.53 x 47.22mm 75A FKM O-Ring
061-9455: 3.53 x 47.22mm 75A FKM O-RingQuantity: 2
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
226-4755: Crankshaft Seal
226-4755: Crankshaft SealQuantity: 1
5P-4889: 3.53 x 75.79mm 75A FKM O-Ring
5P-4889: 3.53 x 75.79mm 75A FKM O-RingQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
6V-3834: 2.62 x 88.57mm 75A FKM O-Ring
6V-3834: 2.62 x 88.57mm 75A FKM O-RingQuantity: 1
131-3718: 3.53 x 91.67mm 75A FKM O-Ring
131-3718: 3.53 x 91.67mm 75A FKM O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Specifications for part number 451-0651

We are still working on adding a specification for this part.

Compatible Models for part number 451-0651

MOTOR GRADER

16M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced