Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsThumbs451-6380: 346 mm (14 in) 5 Teeth/2 Tines
Home
AttachmentsThumbs
451-6380: 346 mm (14 in) 5 Teeth/2 Tines
451-6380: 346 mm (14 in) 5 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Brand: Cat

Product Images
451-6380: 346 mm (14 in) 5 Teeth/2 Tines
451-6380: 346 mm (14 in) 5 Teeth/2 Tines
451-6380: 346 mm (14 in) 5 Teeth/2 Tines
451-6380: 346 mm (14 in) 5 Teeth/2 Tines
451-6380: 346 mm (14 in) 5 Teeth/2 Tines
451-6380: 346 mm (14 in) 5 Teeth/2 Tines
451-6380: 346 mm (14 in) 5 Teeth/2 Tines
451-6380: 346 mm (14 in) 5 Teeth/2 Tines

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
396-9302: 260 mm (10 in), 28 L (1 ft3), Pin On, Bolt-On Teeth
396-9302: 260 mm (10 in), 28 L (1 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Check Price
396-9304: 400 mm (16 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
396-9304: 400 mm (16 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Check Price
361-1093: 2 Ton Mini Excavators Manual
361-1093: 2 Ton Mini Excavators Manual

Increase machine versatility and improve overall production.

Check Price
396-9303: 300 mm (12 in), 34 L (1.2 ft3), Pin On, Bolt-On Teeth
396-9303: 300 mm (12 in), 34 L (1.2 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Check Price
396-9302
396-9302: 260 mm (10 in), 28 L (1 ft3), Pin On, Bolt-On Teeth
Check Price
396-9304
396-9304: 400 mm (16 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
Check Price
361-1093
361-1093: 2 Ton Mini Excavators Manual
Check Price
396-9303
396-9303: 300 mm (12 in), 34 L (1.2 ft3), Pin On, Bolt-On Teeth
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert