Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components6V-9837: 13/16" Tee Adapter
HomeHydraulicsOther Hydraulic Components6V-9837: 13/16" Tee Adapter
6V-9837: 13/16" Tee Adapter

Cat® 13/16" ORFS Fluid Carrying Tee Adapter

Brand: Cat

Product Images
6V-9837: 13/16" Tee Adapter
6V-9837: 13/16" Tee Adapter
6V-9837: 13/16" Tee Adapter
6V-9837: 13/16" Tee Adapter
6V-9837: 13/16" Tee Adapter

Cat® 13/16" ORFS Fluid Carrying Tee Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-9837

Units of Measure

USMetric
Transmission and Hydraulic Oil Compatibile Seal: 6V-8398 (13/16-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16)
Coolant and Urea Compatible Seal: 180-8424 (13/16-16)
Width (mm): 40.64
Material Description: Plated Steel
Height (mm): 30.48
Length (in): 2.7
Material: Carbon Steel
Height (in): 1.2
Length (mm): 68.58
View More
Compatible Models for part number 6V-9837

TRUCK ENGINE

C9

INTEGRATED TOOLCARRIER

IT12B IT14F IT38H IT38G IT14G IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657

BUCKET

BUCKET

WHEEL HARVESTER

550B 570B 560B 580B 550 570 580

TRACK SKIDDER

527 517

ASPHALT COMPACTOR

CB8 CB7 CB10

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 525 515 545 555D 530B 508

MINI HYD EXCAVATOR

303.5E2 CR 304E2 304CR 307-A 304E 303.5C 303.5E 303.5D 307D 307B 308D 308C 303E CR 303CR 304E2 CR 304D CR 304 303 304.5E2 303.5E2 303.5CR 302.7CR

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

TRACK FELLER BUNCHER

1390 552 2 TK752 TK751 2590 521B 522B 541 551 552

HARVESTER HEAD

HH45 HH55 HH65 HH75

ASPHALT FINISHER

MF41WD

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 349D L 320-A L 325B L M315F 320-A S 320-A N 324D 375-A L 315D L 325-A M317F 320D2 320D3 336D2 L 323F 323D 322N 322-A LN M318F 322B 322C 385C FS 321C 345B 345C 345D 307 349F L 385C L 325D L 330 LN 558 374D L 323F OEM 336F L XE 312C L 330C FM 538 349D 350 L 325C 325D 336E H 340F 345B L 330-A L 329D LN 314D LCR 336F LN XE M325D MH 318D2 L 312E L 320D RR 323D S 323D L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 320E 365C L 345B II MH 323F L 365C 365B 325D FM LL 320D LN 390D 325 LN 336E LNH 320D FM RR 350-A 336D LN 349E L VG 349 GC 320E L 325D FM 325B LN 320D GC 349D2 323D2 L 330C L 336D2 318D L 320D FM 313D2 LGP 352 UHD 312D2 GC 349 324D FM 349D2 L 352 350 355 318F L 324 323 329D 330-A 318D2 330C LN 395 325D MH 330-A LN 365B II 320D2 L 324D LN 374 329D2 330C MH 345C MH 311D LRR 316F L 312E 336D 312C 312D 322B LN 314D CR 326D L 336F XE 311C 349E L 330D2 325C L 3101 323D LN 330B LN 320D2 GC 320D2 FM 316F M325C 320D LRR 315C 336D L 312D2 L 350-A L 314C 324D L 313D 312D2 312D L 322B L 324D FM LL 323F LN 345C L 325-A L 323D SA 323D3 322 L 330D2 L 323D2 336F LNXE 323E L 320B S 320B N 320B L 330C 330D 320 L 365B L M325D L MH 336E LH MH3295 320D L MH3040 390D L 319D LN 325C FM 340F L UHD 330B L 326D2 319D L 325 L 320F L 313D2 307-A 330D L 350 OEM 322-A L 322-A N 318E L 325-A LN 330D MH 328D LCR 329D L 319D 330D LN 320C FM 318F 322 LN 320-A MH3022 MH3024 385C L MH 321D LCR 375-A 316E L M320GC 329D2 L 322C FM M312 M315 M318 M320

BROOM-PICKUP

BP15

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE MG630

MULTI TERRAIN LOADER

297D2 XHP 287D 297D2 277D 257B3 257D 267 257 277 247

COMPACT TRACK LOADER

279D3 279D 299D3 299D2 259D 289D 289D3 299D2 XHP 299D3 XE 259B3 259D3

WHEEL TRACTOR

623G 623H 623E 623F 621E 621F 621G 621H 621S 627G 627H 627E 627F 615C II 631G 621K OEM 611 615C 637G 637E 637K

ROTARY MIXER

RM800 RM500B

WORK TOOL

RC20 RC30

MULTI PROCESSOR

MP40 VT60

HEX BASED SPL SOLUTION

320E

TRACK LOADER

973C 973D 953D 973 963D 963K

PETROLEUM ENGINE

C175-16 2016 3512E 3512C

SOIL COMPACTOR

825 CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP13 GC CP74B 825H 825G 825K CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS68B CS66B 825G II CS11 GC

BACKHOE LOADER

430E 450E 450F 427F2 438B 428 434E 434F 432E 434 432 444 416E 434F2 442E 428F2 446D 446B 422F 422E 420E 444E 422F2 428F 428E

WHEEL DOZER

854G 854K 834G 834H 834K 814K 844H 844K 834 844 854 824H 824G 824K 814 824 824G II

MULCHING HEAD

HM315

LANDFILL COMPACTOR

836 826 826G II 816 826G 826H 826K 816K 836H 836G 836K

TELEHANDLER

RT60 RT50 TH1055 TH1255 RTC60 RT50SA

WHEEL LOADER

982XE 960F 988 XE 966 XE 962H 962G 986H 962K 962M 980XE 988G 988H 988F 988K 966F 966H 966G 966L 966K 966M 814K 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 988F II 907K 972 XE 980 982 950G II 928HZ 906K 906M 988 995 994 990 993 980G II 988K XE 908K 908M 950 982 XE 980 XE 980K HLG 924GZ 908 907 906 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 970F 994K 994H 966G II 972G 972H 972K 972M 972L 950G 950F 950H 950K 950M 930G 930H 930K 930M 962G II 938G 938F 938H 938K 990 II 938M 966XE 980GC 966F II 966K XE 972G II 966M XE 980H 980G 980L 980K 980M 982M 950F II

COMPACT WHEEL LOADER

920K 901C 902C 906H2 914 910 903 902 901 908 902C2 906 920 904H 906H 903D 903C 908M 908H2 906M 907H 907M 908H 910F 910E 910K 910M 914G2 901C2 907H2 903C2 914K 914M 914G 918M

SOIL STABILIZER

SS-250B SS-250

FORWARDER

554 584 574 584HD

ARTICULATED TRUCK

D30D D250E D250D D400E II D300E II 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 725C 730C2 D20D D250E II D25D D350E D350D D350E II D300E D300D 730 EJECTOR 740C 740B 745C D40D

WHEELED EXCAVATOR

M320F W330B M317D2 W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M322D2 MH M314F M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C W345B II M320D2 M325B

ENGINE - INDUSTRIAL

3512B

PNEUMATIC COMPACTOR

PF-300B PS-300B CW-14 PS-360B CW12 PF-290B

INDUSTRIAL ENGINE

C32B C32

ASPHALT SCREED

SE34VT AS4173 SE47 V AS4251C AS4252C 10 FT SE34V SE50 VT SE47 VT

QUARRY TRUCK

777E 775B 771D 771C 772G 770G

WHEEL SCRAPER

621E 627G 637E 637G

LOGGER

322C

GAS ENGINE

G3512E G3512B G3512J G3516J G3516E G3516C G3516B G3520B G3520J G3508J G3508B G3512 G3516 G3508

TRACTOR

784B 768C 772B

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD60 AD55B

UNDERCARRIAGE

OEMS

FELLING HEAD

HF222 HF202

POWER MODULE

PMG3516 XQ2280

WHEEL SAW

SW460B SW345B SW360B

QUICK COUPLER

PIN GRAB FUSION

LOAD HAUL DUMP

R2900 XE R1700 XE

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

796 AC 794 AC 798 AC 785D 789D 772 770 793D 793F 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH M325D MH

MOTOR GRADER

135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 24 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 16GC 14G 12H 12G 12M 12K 14M3 120 160H NA 16M3 120K 2

ROTARY CUTTER

RC15 RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6015B 6060

TRACK-TYPE TRACTOR

D6N XL D6R D6T D6N D6K D7E D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D8T D9R D6K2 D7E LGP 30/30 D6K2 LGP D9 D2 D1 D3 D6 D8 D7 D5K2 LGP D10R D11R D11T D10T2 D8R II DEUCE D5K2 XL D7R II

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

ASPHALT PAVER

AP1055 AP655 BG555E PE636 AP400 AP300F BG-260D BG-260C AP600 AP500F AP655F BG1000E AP-500E SE47 BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-230 AP-200B BG600D BG-230D AP355F AP455 AP-800 AP500 AP-1050B AP-800D AP-800C AP-800B AP555F AP-600D AP655F L AP600F AP-655D AP-1050 BG1055E AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 AP555 BG655D BG-245C BG500E AP1000

MARINE ENGINE

3516C 3512C 3508C

MARINE AUXILIARY

3516C

PIPELAYER

PL83 PL61 583T

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5080

SHEAR-DEMOLITION/SCRAP

S80 S25 S50 S390 S40 S30 S365 S130 VHS-70 VHS-60

VIBRATORY COMPACTOR

CS-431C CS-68B CB7 CP-533D CP-533C CP-533E CS-323C CD-44B CS-433C CS-66B CP-663E CS-64B CP-64 CP-54 CP-56 CB-534C CB-534B CB-534D CP11 GC CB-535B CB-634 CS12 CS14 CP-76 CP-74 CS78B CS54B CB-214E CD-54 CB-214D CS56B CB-44B CB-434B CB-434D CB-434C CS79B CP-68B CS-583E CS-583C CS-583D CB-32 CS74B CS10 GC CB-24 CB-22 CB-14 CS-563C CS-563D CS-563E CP68B CS-56 CS11 GC CS-573 CS-54 CS-56B CS-583 CS-663E CS-54B CS-78B CS-531D CS-563 CS-531C CS-79B CS-533 CS-531 CP-433C CP12 CS-76B CP-323C CS-533C CS-533D CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CP-563D CP-563C CB46B CS-64 CB-545 CB-544 CB-54B CS512 GC CB-534 CB-634C CP12 GC CD-54B CB-14B CB-224D CB-224E CC-24 CB-225E CB-225D CP-563 CP-54B CS68B CP-56B CP-573E CP54B CP-74B CP76B CP-533 CS-573C CS-573D CS-573E CS-683E CP56B

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

329D L 365C L 330D2 330FMHPU 385C L 329E 336D L 325D 345C 324D LN 345C L 385C 350MHPU 323F OEM 325D L 336F 336D 336E 330F 323D L

RIPPER SCARIFIER

16G

GENERATOR SET

G3516 G3512 G3516C G3516E G3512E C175-16GENSET C175-20 C175-16 G3520C G3520B G3520E 3512B 3516C

RECLAIMER MIXER

RM400 RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C

ENGINE

3512E G3516C G3516J C32B INDUSTRIAL G3520J C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C175-16

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PC412B PM820 PM825 PM822 PM620 PM622 PM-565B PM312 PM313 PM310 PC412 PR-1000 PR-450C PC210 PM-465 PC310XD PC305B PC306B PM-201 PC205B PC310B PR-1000C PC310 PC408B PM-565

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RR-250B RM400 RM600 RM500B RM-350B RM500 RR-250

ENGINE - MACHINE

C32 C27

GEN SET ENGINE

G3520B

CHALLENGER

55 65 75 75D 75C 35 45 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65D 85C

SHEAR

S3090 S3070

SKID STEER LOADER

289D3 252B 272D3 272D2 236B 236D 242B3 246D3 272D3 XE 279D3 272D2 XHP 236 232 246 242 262 252 262B 262D 262D3 242D 246B 246D

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573C 573D 553C 2570C 2570D 563C 563D 543 2470C 2670C 2670D

TRUCK

775F 775D 777C 777D 777F 785 793 797 770G 793D 793B 793C 793F 772G 773D 797F 773F 797B 773B 772 770 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 769C 785G 785C 785D 785B MT4400D AC

QUICK COUPLER-MWL

QUICK COUPLER

COMPACTOR

CB8 CB7 CD10 CCS9 CB10 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced