Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity452-4150: Gutter Brush Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
452-4150: Gutter Brush Kit
452-4150: Gutter Brush Kit

Gutter brush kit that mounts on either the left or right side of BP115C and BP118C pick-up brooms.

Brand: Cat

Product Images
452-4150: Gutter Brush Kit
452-4150: Gutter Brush Kit
452-4150: Gutter Brush Kit

Gutter brush kit that mounts on either the left or right side of BP115C and BP118C pick-up brooms.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

172-4578: CHAIN A
172-4578: CHAIN AQuantity: 1
452-4152: XT-3 ES ToughGuard
452-4152: XT-3 ES ToughGuardQuantity: 1
452-4162: Gutter Brush Locking Chain Connecting Plate
452-4162: Gutter Brush Locking Chain Connecting PlateQuantity: 1
452-4163: LINK-CHAIN
452-4163: LINK-CHAINQuantity: 1
452-4164: PLATE AS
452-4164: PLATE ASQuantity: 1
452-4166: PLATE AS
452-4166: PLATE ASQuantity: 1
452-4170: PIN
452-4170: PINQuantity: 1
258-3850: 26.90mm Internal Diameter Plastic Half Clamp
258-3850: 26.90mm Internal Diameter Plastic Half ClampQuantity: 2
8T-9407: 3/8''-16 x 1 1/4'' Carriage Bolt
8T-9407: 3/8''-16 x 1 1/4'' Carriage BoltQuantity: 2
172-4563: Gutter Brush Wire Bristle
172-4563: Gutter Brush Wire BristleQuantity: 1
3B-4506: Internal Diameter 9.58mm Lockwasher
3B-4506: Internal Diameter 9.58mm LockwasherQuantity: 6
9R-0109: M39 ID Steel Flat Washer
9R-0109: M39 ID Steel Flat WasherQuantity: 1
8T-8911: 5/16''-18 x 2'' Hex Head Bolt
8T-8911: 5/16''-18 x 2'' Hex Head BoltQuantity: 4
148-8315: Adapter Assembly
148-8315: Adapter AssemblyQuantity: 2
5B-0935: 1/4" Thread Hydraulic Adapter
5B-0935: 1/4" Thread Hydraulic AdapterQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
452-4161: MOUNT AS
452-4161: MOUNT ASQuantity: 1
452-4165: MOTOR GP-BRO
452-4165: MOTOR GP-BROQuantity: 1
452-4168: PLATE-MOUNTI
452-4168: PLATE-MOUNTIQuantity: 1
452-4169: PLATE-CHAIN
452-4169: PLATE-CHAINQuantity: 2
172-4570: PLATE
172-4570: PLATEQuantity: 1
153-6233: Adapter Assembly
153-6233: Adapter AssemblyQuantity: 1
6V-8801: 3/8''-16 Hex Nut
6V-8801: 3/8''-16 Hex NutQuantity: 2
4L-6454: 3/8''-16 x 1'' Hex Head Bolt
4L-6454: 3/8''-16 x 1'' Hex Head BoltQuantity: 4
4M-6425: 5/16''-18 x 1'' Hex Head Bolt
4M-6425: 5/16''-18 x 1'' Hex Head BoltQuantity: 6
5P-2955: 5/16''-18 x 2 1/2'' Hex Head Bolt
5P-2955: 5/16''-18 x 2 1/2'' Hex Head BoltQuantity: 1
4H-6996: 50.80mm Long Chamfer End Spring Pin
4H-6996: 50.80mm Long Chamfer End Spring PinQuantity: 1
3B-4504: Internal Diameter 6.4mm Lock Washer
3B-4504: Internal Diameter 6.4mm Lock WasherQuantity: 1
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 1
8T-4835: 1/2''-13 x 2'' Hex Head Bolt
8T-4835: 1/2''-13 x 2'' Hex Head BoltQuantity: 1
172-4566: Sleeve Bearing (Bushing)
172-4566: Sleeve Bearing (Bushing)Quantity: 2
242-7187: PIN
242-7187: PINQuantity: 1
Showing 1 to 32 of 42Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert