Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home452-8547: Engine Fuel Filter
Home452-8547: Engine Fuel Filter
452-8547: Engine Fuel Filter

Cat® Fuel Filter

Brand: Cat

Product Images
452-8547: Engine Fuel Filter
452-8547: Engine Fuel Filter
452-8547: Engine Fuel Filter
452-8547: Engine Fuel Filter
452-8547: Engine Fuel Filter

Cat® Fuel Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 452-8547
Type: Fuel Filter
Material: Oil Fluid
View More
Compatible Models for part number 452-8547

PUMPER

SPF343C

GENERATOR

LC51XX LC31XX

GENERATOR SET

C7.1 GEN C7.1 C4.4DE110E C4.4 XQP150 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100 C4.4DE110E2

ENGINE

C7.1

TRACK LOADER

963 963K 953K 953

SOIL COMPACTOR

CP7 CS44B CP44B CS54B 815K 815 CP11 CP12 CP14 CP16 CP17 CS20 CS64B CS11 CS12 CS16 CS19

WHEEL DOZER

814K 814

MOTOR GRADER

120 140 GC

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

962 950GC 814K 962L 950M 950L 962M 950 GC 926 924K 924 930 938 938K 930K

ASPHALT COMPACTOR

CB10 CB7

TRACK-TYPE TRACTOR

D4 D5 D4K2 LGP D3K2 XL D5K2 LGP D6K2 D3K2 LGP D5R2 D5K2 XL D6N D4K2 XL D6K

WHEEL SKIDDER

535D 545D 555D 525D

ENGINE - MACHINE

C4.4

TRANSMISSION

TR16-C7.1

ASPHALT PAVER

AP500F AP1055 AP500 AP-1055F AP655 AP655F AP555 AP655F L AP600 AP600F AP555F

PIPELAYER

PL61

WHEELED EXCAVATOR

M315D2 M322D2 M320 M317 M317D2 M320D2 M324D2 MH M322D2 MH

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C7.1 C4.4

EXCAVATOR

320D2 FM

COMPACTOR

CB8 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CS78B CB-66B CS54B CB7 CP54B CS7 CB-64B CP76B CS74B CP74B CS68B CS56B CB-68B CS14 CS79B CP68B CP56B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced