Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws453-2862: M36-4 x 80mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
453-2862: M36-4 x 80mm Hex Head Bolt
453-2862: M36-4 x 80mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
453-2862: M36-4 x 80mm Hex Head Bolt
453-2862: M36-4 x 80mm Hex Head Bolt
453-2862: M36-4 x 80mm Hex Head Bolt
453-2862: M36-4 x 80mm Hex Head Bolt
453-2862: M36-4 x 80mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 453-2862
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 453-2862

Units of Measure

USMetric
Bolt Length (in): 3.15
Thread Size (dia x pitch) (mm): M36x4
Bolt Length (mm): 80
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.472
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 12
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M36
Locking Feature: None
View More
Compatible Models for part number 453-2862

EXCAVATOR

374 374F 374F L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert