Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings453-2979: 200mm Special Thrust Needle Bearing
HomeDrivetrainDifferentialsDifferential Bearings453-2979: 200mm Special Thrust Needle Bearing
453-2979: 200mm Special Thrust Needle Bearing

Cat® Thrust Needle Roller and Cage Assembly (Special)

Brand: Cat

Product Images
453-2979: 200mm Special Thrust Needle Bearing
453-2979: 200mm Special Thrust Needle Bearing
453-2979: 200mm Special Thrust Needle Bearing
453-2979: 200mm Special Thrust Needle Bearing
453-2979: 200mm Special Thrust Needle Bearing

Cat® Thrust Needle Roller and Cage Assembly (Special)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 453-2979

Units of Measure

USMetric
Outside Diameter (mm): 200.0
Height (mm): 5.0
Material: Alloy Steel
Inside Diameter (mm): 160.0
Inside Diameter (in): 6.29
Height (in): 0.2
Outside Diameter (in): 7.87
View More
Compatible Models for part number 453-2979

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 725C2 735

TRUCK

793F CMD 793D 793C 793F 789C 789D 789B 793F OEM 793F XQ

EJECTOR TRUCK

730C2 EJ

OFF HIGHWAY TRUCK

793 793D 793F

MOTOR GRADER

140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140 160 12M 3 160M 2 160M 3

WHEEL LOADER

962M Z 962 962L 950M 950 950L 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced