Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits454-2227: Transmission Overhaul Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
454-2227: Transmission Overhaul Gasket Kit
454-2227: Transmission Overhaul Gasket Kit

Cat® Transmission Gasket Kit to prevent leaks in Power shift transmission overhaul Gasket for service and repair

Brand: Cat

Product Images
454-2227: Transmission Overhaul Gasket Kit
454-2227: Transmission Overhaul Gasket Kit

Cat® Transmission Gasket Kit to prevent leaks in Power shift transmission overhaul Gasket for service and repair

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1H-8720: 3.53 x 59.92mm 75A NBR O-Ring
1H-8720: 3.53 x 59.92mm 75A NBR O-RingQuantity: 2
2N-7007: 0.787mm Thick Fuel Cooler Core Assembly Gasket
2N-7007: 0.787mm Thick Fuel Cooler Core Assembly GasketQuantity: 1
2S-4663: 2.62 x 31.42mm 75A NBR O-Ring
2S-4663: 2.62 x 31.42mm 75A NBR O-RingQuantity: 1
7S-8554: 5.33 x 329.56mm 75A NBR O-Ring
7S-8554: 5.33 x 329.56mm 75A NBR O-RingQuantity: 1
8D-2714: 3.53 x 385.34mm 75A NBR O-Ring
8D-2714: 3.53 x 385.34mm 75A NBR O-RingQuantity: 6
3H-2652: 5.33 x 56.52mm 75A NBR O-Ring
3H-2652: 5.33 x 56.52mm 75A NBR O-RingQuantity: 1
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-RingQuantity: 1
7G-5730: External Seal Ring
7G-5730: External Seal RingQuantity: 1
9X-4609: 2.62 x 23.47mm 70A VMQ O-Ring
9X-4609: 2.62 x 23.47mm 70A VMQ O-RingQuantity: 1
6P-7772: 177.14mm Outer Diameter External Seal Ring
6P-7772: 177.14mm Outer Diameter External Seal RingQuantity: 1
238-5078: 1.63 x 6.07mm 90A FKM O-Ring
238-5078: 1.63 x 6.07mm 90A FKM O-RingQuantity: 3
4F-4097: 2.62 x 94.92mm 75A NBR O-Ring
4F-4097: 2.62 x 94.92mm 75A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
5P-8210: 3.53 x 31.34mm 75A FKM O-Ring
5P-8210: 3.53 x 31.34mm 75A FKM O-RingQuantity: 2
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 1
1V-6341: Triangulur Bonded Seal Washer
1V-6341: Triangulur Bonded Seal WasherQuantity: 2
9G-6257: 0.8mm Thick Transmission Drive Cover Gasket
9G-6257: 0.8mm Thick Transmission Drive Cover GasketQuantity: 2
2H-3927: 5.33 x 40.64mm 75A NBR O-Ring
2H-3927: 5.33 x 40.64mm 75A NBR O-RingQuantity: 1
7G-5675: Internal Seal Ring
7G-5675: Internal Seal RingQuantity: 5
6P-7773: External Seal Ring
6P-7773: External Seal RingQuantity: 5
6P-7985: 165mm Outer Diameter Seal Ring
6P-7985: 165mm Outer Diameter Seal RingQuantity: 2
8H-7521: 3.53 x 91.67mm 75A NBR O-Ring
8H-7521: 3.53 x 91.67mm 75A NBR O-RingQuantity: 1
6V-0852: Hydraulic Oil Dust Cap
6V-0852: Hydraulic Oil Dust CapQuantity: 3
8M-5253: 2.62 x 18.72mm 70A VMQ O-Ring
8M-5253: 2.62 x 18.72mm 70A VMQ O-RingQuantity: 1
2H-3088: 5.33 x 50.17mm 60A NBR O-Ring
2H-3088: 5.33 x 50.17mm 60A NBR O-RingQuantity: 2
3J-0634: 3.53 x 190.09mm 75A NBR O-Ring
3J-0634: 3.53 x 190.09mm 75A NBR O-RingQuantity: 1
193-2200: 76.2mm Shaft Diameter Rubber Lip Type Steel Seal
193-2200: 76.2mm Shaft Diameter Rubber Lip Type Steel SealQuantity: 2
6D-7889: 2.62 x 61.6mm 75A FKM O-Ring
6D-7889: 2.62 x 61.6mm 75A FKM O-RingQuantity: 6
9M-5024: 3.53 x 209.14mm 75A NBR O-Ring
9M-5024: 3.53 x 209.14mm 75A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 3
5F-3144: 3.53 x 120.24mm 75A NBR O-Ring
5F-3144: 3.53 x 120.24mm 75A NBR O-RingQuantity: 1
Showing 1 to 32 of 33Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert