Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home454-5034: Secondary Standard Efficiency Engine Air Filter
Home454-5034: Secondary Standard Efficiency Engine Air Filter
454-5034: Secondary Standard Efficiency Engine Air Filter

Standard Efficiency Engine Air Filter - Secondary

Brand: Cat

Product Images
454-5034: Secondary Standard Efficiency Engine Air Filter
454-5034: Secondary Standard Efficiency Engine Air Filter
454-5034: Secondary Standard Efficiency Engine Air Filter

Standard Efficiency Engine Air Filter - Secondary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 454-5034

Units of Measure

USMetric
Width (mm): 64.6
Shape: Round
Type: Secondary
Height (mm): 64.6
Material: Polyurethane Plastic
Depth (mm): 304.5
Depth (in): 11.988
Width (in): 2.543
Height (in): 2.543
View More
Compatible Models for part number 454-5034

MINI HYD EXCAVATOR

304E2 CR 304E2 305.5E2 CR 305E2 304.5E2 305E2 CR 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced