Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves454-8656: Sleeve Bearing
HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves454-8656: Sleeve Bearing
454-8656: Sleeve Bearing

Cat® Sleeve Bearing (Cylinder Group)

Brand: Cat

Product Images
454-8656: Sleeve Bearing
454-8656: Sleeve Bearing
454-8656: Sleeve Bearing
454-8656: Sleeve Bearing
454-8656: Sleeve Bearing

Cat® Sleeve Bearing (Cylinder Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 454-8656

Description:
Cat® Sleeve Bearings support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.

Application:
Cat® Sleeve Bearings are designed for conditions that demand durability and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 454-8656

Units of Measure

USMetric
Sleeve Length (mm): 47.5
Sleeve Length (in): 1.87
Outer Diameter (mm): 46.5
Outer Diameter (in): 1.83
Sleeve Inner Diameter or Thread (mm): 40.0
Sleeve Inner Diameter or Thread (in): 1.57
Weight (kg): 0.147
Weight (lb): 0.32
View More
Compatible Models for part number 454-8656

BACKHOE LOADER

424B 424B HD 424B2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced