Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits455-1617: GASKET (ACL) KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
455-1617: GASKET (ACL) KIT
455-1617: GASKET (ACL) KIT

Marine Bundled Repair Solution, C18 Engine Overhaul

Brand: Cat

Product Images
455-1617: GASKET (ACL) KIT
455-1617: GASKET (ACL) KIT

Marine Bundled Repair Solution, C18 Engine Overhaul

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

2N-0475: 56.52mm Inside Diameter Seal-O-Ring
2N-0475: 56.52mm Inside Diameter Seal-O-RingQuantity: 2
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
3P-0654: SEAL-O-RING
3P-0654: SEAL-O-RINGQuantity: 2
201-4233: 1.21mm Thick Raw Water Aftercooler Lines Gasket
201-4233: 1.21mm Thick Raw Water Aftercooler Lines GasketQuantity: 2
150-4104: 0.84mm Thick Aftercooler Gasket
150-4104: 0.84mm Thick Aftercooler GasketQuantity: 1
112-1102: 62.87mm Inside Diameter Seal-O-Ring
112-1102: 62.87mm Inside Diameter Seal-O-RingQuantity: 2
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
6V-4365: O RING SEAL
6V-4365: O RING SEALQuantity: 5
7D-7111: 5.33 x 110.49mm 75A FKM O-Ring
7D-7111: 5.33 x 110.49mm 75A FKM O-RingQuantity: 1
Showing 1 to 10 of 10
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert