Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsElectric Cab Operator ControlsJoysticks456-0168: Base Assembly-Joystick
HomeCabsElectric Cab Operator ControlsJoysticks456-0168: Base Assembly-Joystick
456-0168: Base Assembly-Joystick

Cat® Joystick Base Assembly (Angled)(LH)

Brand: Cat

Product Images
456-0168: Base Assembly-Joystick
456-0168: Base Assembly-Joystick
456-0168: Base Assembly-Joystick
456-0168: Base Assembly-Joystick
456-0168: Base Assembly-Joystick

Cat® Joystick Base Assembly (Angled)(LH)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 456-0168

Units of Measure

USMetric
Connector Type: 6 pin DT
Overall Length (mm): 263.9
Overall Width (mm): 108.0
Overall Height (mm): 108.0
Pins: 6.0
Wire Length (mm): 200.0
Overall Length (in): 10.39
Overall Width (in): 4.25
Overall Height (in): 4.25
Wire Length (in): 7.87
Material: Alloy Aluminum
View More
Compatible Models for part number 456-0168

TRACK-TYPE TRACTOR

D5

MULTI TERRAIN LOADER

297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

226D 246D 236D 242D 232D 262D 272D 272D XHP 272D2 XHP 272D2

MACHINE CNTRL & GDNC

CMD STATN

WHEEL LOADER

938M 926M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced