Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionCapSure Locks456-1689: Capsure Retainer Lock
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionCapSure Locks456-1689: Capsure Retainer Lock
456-1689: Capsure Retainer Lock

Cat® Advansys™ 150/170 CapSure™ Lock

Brand: Cat

Product Images
456-1689: Capsure Retainer Lock
456-1689: Capsure Retainer Lock
456-1689: Capsure Retainer Lock
456-1689: Capsure Retainer Lock
456-1689: Capsure Retainer Lock

Cat® Advansys™ 150/170 CapSure™ Lock

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 456-1689

Units of Measure

USMetric
Outside Diameter (mm): 53.6
Tip Size: Advansys 150,advansys 170
Material: Alloy Steel,Alloy Zinc,Low Alloy Steel
Thickness (in): 1.488
Thickness (mm): 37.8
Outside Diameter (in): 2.11
View More
Compatible Models for part number 456-1689

TRACK-TYPE TRACTOR

D11R D11T D11N D11

BUCKET

BUCKET

EXCAVATOR

390D L 390F 390F L 395 374 374F 374F L 374D L

WHEEL LOADER

938F 988H 994F 990K 990H 993K 992K 990 993 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced