Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsAlternators456-5132: 1942mm Long Alternator Cable
HomeElectrical & ElectronicsBasic ComponentsAlternators456-5132: 1942mm Long Alternator Cable
456-5132: 1942mm Long Alternator Cable

Cat® Alternator Wiring Cable transmits electricity effectively, supporting reliable performance and functionality

Brand: Cat

Product Images
456-5132: 1942mm Long Alternator Cable
456-5132: 1942mm Long Alternator Cable
456-5132: 1942mm Long Alternator Cable
456-5132: 1942mm Long Alternator Cable
456-5132: 1942mm Long Alternator Cable

Cat® Alternator Wiring Cable transmits electricity effectively, supporting reliable performance and functionality

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 456-5132

Units of Measure

USMetric
Length (mm): 1,942.0
Wire Gauge (AWG): 0
Standard Color: Red
Length (in): 76.5
View More
Compatible Models for part number 456-5132

TRUCK

793F AC 793F 793F CMD 794 AC 793F OEM 793F XQ

OFF HIGHWAY TRUCK

796 AC 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced