Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits456-7236: Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
456-7236: Seal Kit
456-7236: Seal Kit

Cat® Seal Kit

Brand: Cat

Product Images
456-7236: Seal Kit
456-7236: Seal Kit

Cat® Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

170-9857: 68.6mm Inner Diameter U Cup Seal
170-9857: 68.6mm Inner Diameter U Cup SealQuantity: 1
424-8487: RING-DUST
424-8487: RING-DUSTQuantity: 1
382-5758: Boom Cylinder Backup Ring
382-5758: Boom Cylinder Backup RingQuantity: 2
170-9841: 69mm Inner Diameter Buffer Seal
170-9841: 69mm Inner Diameter Buffer SealQuantity: 1
093-1433: 60m Shaft Diameter Lip Type Seal
093-1433: 60m Shaft Diameter Lip Type SealQuantity: 4
424-8486: SEAL-PISTON
424-8486: SEAL-PISTONQuantity: 1
4J-5267: 3.53 x 24.99mm 90A NBR O-Ring
4J-5267: 3.53 x 24.99mm 90A NBR O-RingQuantity: 2
095-1714: 3.1 x 99.4mm 90A NBR O-Ring
095-1714: 3.1 x 99.4mm 90A NBR O-RingQuantity: 1
424-8488: RING-WEAR
424-8488: RING-WEARQuantity: 1
382-5765: 2.95 x 25mm 90A NBR O-Ring
382-5765: 2.95 x 25mm 90A NBR O-RingQuantity: 2
093-1519: 70mm Inner Diameter Backup Ring
093-1519: 70mm Inner Diameter Backup RingQuantity: 1
095-1703: 3.1 x 44.4mm 90A NBR O-Ring
095-1703: 3.1 x 44.4mm 90A NBR O-RingQuantity: 1
095-1713: 3.1 x 94.4mm 90A NBR O-Ring
095-1713: 3.1 x 94.4mm 90A NBR O-RingQuantity: 1
424-8484: RING-BACKUP
424-8484: RING-BACKUPQuantity: 1
161-6149: O-Ring Seal
161-6149: O-Ring SealQuantity: 3
374-3667: 84mm Outer Diameter Lip Type Seal
374-3667: 84mm Outer Diameter Lip Type SealQuantity: 1
Showing 1 to 16 of 16
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert