Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies456-8463: 76.20mm Inner Diameter Bulk Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
456-8463: 76.20mm Inner Diameter Bulk Hose
456-8463: 76.20mm Inner Diameter Bulk Hose

Cat® Hose for Engines Coolant Lines

Brand: Cat

Custom Length
Product Images
456-8463: 76.20mm Inner Diameter Bulk Hose
456-8463: 76.20mm Inner Diameter Bulk Hose

Cat® Hose for Engines Coolant Lines

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-8463
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 456-8463

Units of Measure

USMetric
Bulk Unit of Measure: M
Pressure Capacity (psi): 1,600.0
Inside Diameter (in): 3.0
Inside Diameter (mm): 76.2
Dash Size: -48
Outside Diameter (in): 3.62
Outside Diameter (mm): 92.0
Working Pressure (kPa): 400.0
Working Pressure (psi): 58.0
Operating Temperature: -40°C to 135°C
Material: Rubber,Low Pressure Hose
Application: Petroleum Based Fluids
SAE: SAE 100R4
View More
Compatible Models for part number 456-8463

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert