Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings117-1266: 85.32mm Inner Diameter Seal O Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
117-1266: 85.32mm Inner Diameter Seal O Ring
117-1266: 85.32mm Inner Diameter Seal O Ring

Cat® O-Ring Seal, Inside Diameter: 85.32 mm

Brand: Cat

Product Images
117-1266: 85.32mm Inner Diameter Seal O Ring
117-1266: 85.32mm Inner Diameter Seal O Ring
117-1266: 85.32mm Inner Diameter Seal O Ring
117-1266: 85.32mm Inner Diameter Seal O Ring
117-1266: 85.32mm Inner Diameter Seal O Ring

Cat® O-Ring Seal, Inside Diameter: 85.32 mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
610-1951: SAE Code 61/62 Flange Seal Kit (90A Nitrile)
610-1951: SAE Code 61/62 Flange Seal Kit (90A Nitrile)

O-Ring Seal Kit: SAE Code 61 & 62 Flanges, 10 Sizes, 150 Seals, Nitrile, 90 Duro

Check Price
610-1951
610-1951: SAE Code 61/62 Flange Seal Kit (90A Nitrile)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert