Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates456-9426: Cocoa Mat Mounting Bracket
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates456-9426: Cocoa Mat Mounting Bracket
456-9426: Cocoa Mat Mounting Bracket

Cat® Cocoa Mat Mounting Bracket, L X W X H: 211 X 113 X 62 mm

Brand: Cat

Product Images
456-9426: Cocoa Mat Mounting Bracket
456-9426: Cocoa Mat Mounting Bracket
456-9426: Cocoa Mat Mounting Bracket
456-9426: Cocoa Mat Mounting Bracket
456-9426: Cocoa Mat Mounting Bracket

Cat® Cocoa Mat Mounting Bracket, L X W X H: 211 X 113 X 62 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 456-9426

Units of Measure

USMetric
Material: Steel,Alloy Steel,Carbon Steel
Length (mm): 211.0
Width (mm): 113.0
Height (mm): 62.0
Material Thickness (mm): 8.0
Hole Size (mm): 9 (4X); 10
Length (in): 8.3
Width (in): 4.5
Height (in): 2.4
Material Thickness (in): 0.3
Hole Size (in): 0.4 (4X); 0.4
View More
Compatible Models for part number 456-9426

ASPHALT COMPACTOR

CC2.7 GC CB22B CB2.7 GC CB2.5 GC

PAVING COMPACTOR

CB-22B CC2.7 CB2.7 CB2.5

UTILITY COMPACTOR

CC2.7 GC CC2.7 CB2.5 GC CB2.7 GC CB2.7 CB2.5 CB2.9

COMPACTOR

CB-34B XW CC-34B CC-24B CB-22B CB-24B CB-34B CB-32B CB-36B

VIBRATORY COMPACTOR

CC4.0 CB4.0 CB4.4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced