Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits457-5153: Frnt Whl & Brake W/O Plates Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits
457-5153: Frnt Whl & Brake W/O Plates Kit
457-5153: Frnt Whl & Brake W/O Plates Kit

KIT-FRNT WHL & BRAKE W/O PLATES

Brand: Cat

fallback-image
457-5153: Frnt Whl & Brake W/O Plates Kit

KIT-FRNT WHL & BRAKE W/O PLATES

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

137-8119: 366.32mm Internal Diameter Ring Seal
137-8119: 366.32mm Internal Diameter Ring SealQuantity: 1
137-8116: 372.11mm Internal Diameter Ring Seal
137-8116: 372.11mm Internal Diameter Ring SealQuantity: 1
9H-0846: 494.66mm Inside Diameter Seal-O-Ring
9H-0846: 494.66mm Inside Diameter Seal-O-RingQuantity: 1
6M-9155: 4.78mm Outer Diameter Solid Dowel Pin
6M-9155: 4.78mm Outer Diameter Solid Dowel PinQuantity: 4
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
378-1879: 463mm Outer Diameter Brake Friction Disc
378-1879: 463mm Outer Diameter Brake Friction DiscQuantity: 11
137-8117: 339.53mm Inner Diameter Rubber Ring Seal
137-8117: 339.53mm Inner Diameter Rubber Ring SealQuantity: 1
137-8118: 412.11mm Inner Diameter Ring Seal
137-8118: 412.11mm Inner Diameter Ring SealQuantity: 1
9J-5491: Compression Spring
9J-5491: Compression SpringQuantity: 4
8W-9707: External Spline Steel Damper
8W-9707: External Spline Steel DamperQuantity: 2
6W-4310: 3.53 x 484.86mm 75A NBR O-Ring
6W-4310: 3.53 x 484.86mm 75A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-RingQuantity: 7
Showing 1 to 13 of 13
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert