Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-2861: 3.53 x 316.87mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-2861: 3.53 x 316.87mm 75A NBR O-Ring
5P-2861: 3.53 x 316.87mm 75A NBR O-Ring

Cat® O-Ring Seal with fluid-tight connections and leak prevention for final drive

Brand: Cat

Product Images
5P-2861: 3.53 x 316.87mm 75A NBR O-Ring
5P-2861: 3.53 x 316.87mm 75A NBR O-Ring
5P-2861: 3.53 x 316.87mm 75A NBR O-Ring
5P-2861: 3.53 x 316.87mm 75A NBR O-Ring
5P-2861: 3.53 x 316.87mm 75A NBR O-Ring

Cat® O-Ring Seal with fluid-tight connections and leak prevention for final drive

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-2861

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 316.87
Inside Diameter (in): 12.475
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 5P-2861

UNDERGROUND ART TRUCK

AE40 AD30 AD45 AD40

ROTARY MIXER

RM500B

INTEGRATED TOOLCARRIER

IT14F IT14B IT18F IT18B IT24F IT12B IT28G IT18

RECLAIMER MIXER

RM400 RM500B RM-500

LOAD HAUL DUMP

R1700 II

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600

EJECTOR TRUCK

740 730C2 EJ 740B D400E II

WHEEL DOZER

844 854G 854K 854 844H 824C 844K

MOTOR GRADER

14M-3 14M3 160 14 150 14M 140

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

916 918F 928H 928G 924F 924H 924G G916 992D 980C 992C 980F 992G 992K 924GZ 928HZ 990 II 930G 930H 924HZ 990K 990H 990 992 980F II

ROAD RECLAIMER

RM400 RM500B RM500

ARTICULATED TRUCK

D350E II 730 EJECTOR 725 730C2 740B D40D D400D 725C2 740 D400E II 735B 730 735 OEM 735

PETROLEUM PACKAGE

TH31-E61 TH35-E81

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced