Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits457-5874: Fuel Injection Pump Pipe
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits457-5874: Fuel Injection Pump Pipe
457-5874: Fuel Injection Pump Pipe

Cat® 3mm Inner Diameter Fuel Injection Pump Pipe for engine

Brand: Cat

Product Images
457-5874: Fuel Injection Pump Pipe
457-5874: Fuel Injection Pump Pipe
457-5874: Fuel Injection Pump Pipe
457-5874: Fuel Injection Pump Pipe
457-5874: Fuel Injection Pump Pipe

Cat® 3mm Inner Diameter Fuel Injection Pump Pipe for engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 457-5874

Units of Measure

USMetric
Overall Width (in): 2.95
Overall Height (in): 0.79
Material: Carbon Steel,Corrosion Preventative Fluid
Overall Length (in): 3.54
Overall Width (mm): 75.0
Overall Height (mm): 20.0
Overall Length (mm): 90.0
View More
Compatible Models for part number 457-5874

COMPACT TRACK LOADER

249D 239D 249D3 239D3

GENERATOR SET

XQ35 C2.2

POWER MODULE

XQ35

SKID STEER LOADER

232D3 249D3 226D3 236D3 232D 226D

ENGINE

C2.2

INDUSTRIAL ENGINE

C2.2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced