Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits457-5877: Fuel Injection Pump Pipe
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits457-5877: Fuel Injection Pump Pipe
457-5877: Fuel Injection Pump Pipe

Cat® 3mm Inner Diameter Fuel Injection Pump Pipe used to deliver the pressurized fuel to the engine's fuel injectors

Brand: Cat

Product Images
457-5877: Fuel Injection Pump Pipe
457-5877: Fuel Injection Pump Pipe
457-5877: Fuel Injection Pump Pipe
457-5877: Fuel Injection Pump Pipe
457-5877: Fuel Injection Pump Pipe

Cat® 3mm Inner Diameter Fuel Injection Pump Pipe used to deliver the pressurized fuel to the engine's fuel injectors

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 457-5877

Units of Measure

USMetric
Overall Width (in): 4.72
Overall Height (in): 1.18
Material: Corrosion Preventative Fluid,Carbon Steel
Overall Length (in): 4.72
Overall Width (mm): 120.0
Overall Height (mm): 30.0
Overall Length (mm): 120.0
View More
Compatible Models for part number 457-5877

COMPACT TRACK LOADER

249D 239D 239D3 249D3

GENERATOR SET

XQ35 C2.2

MINI HYD EXCAVATOR

304 305 305.5 CR 305 CR

POWER MODULE

XQ35

UTILITY COMPACTOR

CC2.7 CB2.7 CB2.5 CB2.9

SKID STEER LOADER

249D3 226D3 226D 232D3 236D3 232D

ENGINE

C2.2 C1.7

INDUSTRIAL ENGINE

C1.7 C2.2

VIBRATORY COMPACTOR

CC4.0 CB4.0 CB4.4

COMPACT WHEEL LOADER

903 902

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced