Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-6719: Turbocharger Installation Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
457-6719: Turbocharger Installation Gasket Kit
457-6719: Turbocharger Installation Gasket Kit

Marine Engine Repair Solution, 3512/3516 Engine Overhaul

Brand: Cat

Product Images
457-6719: Turbocharger Installation Gasket Kit
457-6719: Turbocharger Installation Gasket Kit

Marine Engine Repair Solution, 3512/3516 Engine Overhaul

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
6V-3917: 94.62mm Inside Diameter Seal-O-Ring
6V-3917: 94.62mm Inside Diameter Seal-O-RingQuantity: 2
6V-3319: 3.53 x 158.34mm 75A FKM O-Ring
6V-3319: 3.53 x 158.34mm 75A FKM O-RingQuantity: 2
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head BoltQuantity: 4
6V-5167: 6.99 x 139.07mm 75A FKM O-Ring
6V-5167: 6.99 x 139.07mm 75A FKM O-RingQuantity: 2
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
121-5736: 1.6mm Thick Turbocharger Gasket
121-5736: 1.6mm Thick Turbocharger GasketQuantity: 1
391-2167: 3/8''-16 Hex Flange Nut
391-2167: 3/8''-16 Hex Flange NutQuantity: 4
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
252-8374: 1mm Thick Rear Cover Gasket
252-8374: 1mm Thick Rear Cover GasketQuantity: 1
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 457-6719

We are still working on adding a specification for this part.

Compatible Models for part number 457-6719

GENERATOR

SR4 SR4B SR4BHV

GEN SET ENGINE

3516 3508

GENERATOR SET

3508 3508C 3516 3306B 3512

MARINE ENGINE

3508 3516 3512

INDUSTRIAL ENGINE

3512 3508B 3512B 3508

LOCOMOTIVE ENGINE

3508 3516 3512

PETROLEUM ENGINE

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert