Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-7929: Turbocharger INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
457-7929: Turbocharger INSTALL GASKET KIT
457-7929: Turbocharger INSTALL GASKET KIT

Marine Bundled Repair Solution, 3516 Engine Overhaul

Brand: Cat

Product Images
457-7929: Turbocharger INSTALL GASKET KIT
457-7929: Turbocharger INSTALL GASKET KIT

Marine Bundled Repair Solution, 3516 Engine Overhaul

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

6V-5166: 6.99 x 107.31mm 75A FKM O-Ring
6V-5166: 6.99 x 107.31mm 75A FKM O-RingQuantity: 2
7L-4773: 23.16mm Inside Diameter Seal-O-Ring
7L-4773: 23.16mm Inside Diameter Seal-O-RingQuantity: 4
6V-5682: 3/8''-16 x 7/8'' Hex Head Bolt
6V-5682: 3/8''-16 x 7/8'' Hex Head BoltQuantity: 8
1W-6190: 0.8mm Thick Turbocharger Gasket
1W-6190: 0.8mm Thick Turbocharger GasketQuantity: 2
6V-5064: 29.74mm Internal Diameter O-Ring Seal
6V-5064: 29.74mm Internal Diameter O-Ring SealQuantity: 4
9L-3899: 0.038" Thick Turbocharger Bolt Lock
9L-3899: 0.038" Thick Turbocharger Bolt LockQuantity: 8
7N-3368: 0.8mm Thick Cylinder Block Gasket
7N-3368: 0.8mm Thick Cylinder Block GasketQuantity: 1
252-8374: 1mm Thick Rear Cover Gasket
252-8374: 1mm Thick Rear Cover GasketQuantity: 2
1W-5505: Turbocharger Exhaust Manifold Gasket
1W-5505: Turbocharger Exhaust Manifold GasketQuantity: 2
1W-6189: 0.8mm Thick Turbocharger Gasket
1W-6189: 0.8mm Thick Turbocharger GasketQuantity: 2
1W-7511: 0.8mm Rectangular Gasket
1W-7511: 0.8mm Rectangular GasketQuantity: 8
1W-7587: 1.473mm Thick Turbocharger Bellows Gasket
1W-7587: 1.473mm Thick Turbocharger Bellows GasketQuantity: 4
6V-5134: 5.33 x 31.12mm 75A FKM O-Ring
6V-5134: 5.33 x 31.12mm 75A FKM O-RingQuantity: 4
Showing 1 to 13 of 13
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert