Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits457-8368: Transmission Overhaul Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits457-8368: Transmission Overhaul Gasket Kit
Parts included in this kit

No results available.

448-8275: 6.99 x 468.76mm 75A FKM O-Ring
448-8275: 6.99 x 468.76mm 75A FKM O-RingQuantity: 1
8D-9738: 185.03mm Inner Diameter Plastic Ring Seal
8D-9738: 185.03mm Inner Diameter Plastic Ring SealQuantity: 1
9X-4605: 133.5mm Outer Diameter Lip Type Seal
9X-4605: 133.5mm Outer Diameter Lip Type SealQuantity: 1
9X-4609: 2.62 x 23.47mm 70A VMQ O-Ring
9X-4609: 2.62 x 23.47mm 70A VMQ O-RingQuantity: 1
8T-7000: 59.99mm Inside Diameter Seal-O-Ring
8T-7000: 59.99mm Inside Diameter Seal-O-RingQuantity: 1
2S-4663: 2.62 x 31.42mm 75A NBR O-Ring
2S-4663: 2.62 x 31.42mm 75A NBR O-RingQuantity: 1
5P-8211: 3.53 x 50.39mm 75A FKM O-Ring
5P-8211: 3.53 x 50.39mm 75A FKM O-RingQuantity: 2
131-4091: 3.137mm Thick Metal Seal Ring
131-4091: 3.137mm Thick Metal Seal RingQuantity: 2
146-7447: 101.60mm Outer Diameter Seal Ring
146-7447: 101.60mm Outer Diameter Seal RingQuantity: 2
135-2653: 3.53 x 380.59mm 78A HNBR O-Ring
135-2653: 3.53 x 380.59mm 78A HNBR O-RingQuantity: 1
140-1855: 0.8mm Thick Transmission Planetary Cover Gasket
140-1855: 0.8mm Thick Transmission Planetary Cover GasketQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
6V-9670: 5.33 x 415mm 75A FKM O-Ring
6V-9670: 5.33 x 415mm 75A FKM O-RingQuantity: 1
330-3517: 3.53 x 34.52mm 75A FKM O-Ring
330-3517: 3.53 x 34.52mm 75A FKM O-RingQuantity: 1
2R-0098: 5.33 x 456.06mm 75A NBR O-Ring
2R-0098: 5.33 x 456.06mm 75A NBR O-RingQuantity: 1
135-2654: 3.53 x 158.34mm 78A HNBR O-Ring
135-2654: 3.53 x 158.34mm 78A HNBR O-RingQuantity: 1
6T-0248: 130.45mm Maximum Free Diameter Plastic Seal Ring
6T-0248: 130.45mm Maximum Free Diameter Plastic Seal RingQuantity: 2
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 7
1S-6515: 358.39mm Internal Diameter Seal Ring
1S-6515: 358.39mm Internal Diameter Seal RingQuantity: 1
150-3297: Internal Lip Type Piston Seal
150-3297: Internal Lip Type Piston SealQuantity: 1
2S-1362: 411.99mm Internal Diameter Seal Ring
2S-1362: 411.99mm Internal Diameter Seal RingQuantity: 1
4F-8824: 43.82mm Inner Diameter Seal O Ring
4F-8824: 43.82mm Inner Diameter Seal O RingQuantity: 1
6F-0249: 37.77mm Inner Diameter O Ring Seal
6F-0249: 37.77mm Inner Diameter O Ring SealQuantity: 1
1T-1356: 101.06mm Gauge Diameter Seal Ring
1T-1356: 101.06mm Gauge Diameter Seal RingQuantity: 1
1S-6119: 183.74mm Internal Diameter O-Ring Seal
1S-6119: 183.74mm Internal Diameter O-Ring SealQuantity: 1
175-7897: 3.53 x 78.97mm 75A NBR O-Ring
175-7897: 3.53 x 78.97mm 75A NBR O-RingQuantity: 1
3P-0653: 5.33 x 69.22mm 75A FKM O-Ring
3P-0653: 5.33 x 69.22mm 75A FKM O-RingQuantity: 1
3W-0203: 3.12mm Thick External Seal Ring
3W-0203: 3.12mm Thick External Seal RingQuantity: 1
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 2
6T-0257: 126.42mm Outer Diameter Internal Seal Ring
6T-0257: 126.42mm Outer Diameter Internal Seal RingQuantity: 1
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
7F-8268: 53.57mm Inside Diameter Seal-O-Ring
7F-8268: 53.57mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 32 of 59Load More
DescriptionSpecificationsCompatible Models
Description for part number 457-8368

The Transmission Gasket Kit consists of O-ring seals, seals, dust caps, lip-type seals, and gaskets. It is a seal that fills the space between two or more mating surfaces used to prevent leakage from or into the joined objects while under compression. This Gasket sits in between the mating surfaces of the cover and transmission unit. It prevents the escape of fluids, such as transmission oil or coolant, and ensures that the transmission operates efficiently without any loss of pressure.Attributes:• Manufactured to precise specifications and are built for durability, reliability, productivity• Withstand high temperatures and pressures, allowing them to maintain their sealing abilityApplications:The Transmission Gasket Kit is used for maintenance and service to protect the parts from leaks, contaminants, and wear and tear. It is to create a secure and leak-free seal between the various parts of the transmission unit.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 457-8368

We are still working on adding a specification for this part.

Compatible Models for part number 457-8368

ARTICULATED TRUCK

735 OEM 735

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced