Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs157-8412: 345mm Outer Diameter Clutch Friction Disc
HomeDrivetrainTransmissions & ComponentsTransmission Friction Discs157-8412: 345mm Outer Diameter Clutch Friction Disc
157-8412: 345mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc (Planetary)

Brand: Cat

Product Images
157-8412: 345mm Outer Diameter Clutch Friction Disc
157-8412: 345mm Outer Diameter Clutch Friction Disc
157-8412: 345mm Outer Diameter Clutch Friction Disc
157-8412: 345mm Outer Diameter Clutch Friction Disc
157-8412: 345mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc (Planetary)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 157-8412

Units of Measure

USMetric
Inside Diameter (mm): 271.02
Outside Diameter (mm): 345.0
Thickness (mm): 5.59
Inside Diameter (in): 10.67
Outside Diameter (in): 13.5827
Thickness (in): 0.22
Material: Non-Band Type Friction Material,Carbon Steel
View More
Compatible Models for part number 157-8412

ARTICULATED TRUCK

735

TRANSMISSION-ONHIGHWAY

CX35

QUARRY TRUCK

770G 772G

TRUCK

772G 770G 772G OEM 770G OEM

PETROLEUM TRANSMISSION

TH35-E81

OFF HIGHWAY TRUCK

772 770 773GC

PETROLEUM PACKAGE

TH35-E81

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced