Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits458-0904: GASKET (T) KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
458-0904: GASKET (T) KIT
458-0904: GASKET (T) KIT

Marine/Petroleum Engine Repair Solution, 3508 Engine Overhaul

Brand: Cat

Product Images
458-0904: GASKET (T) KIT
458-0904: GASKET (T) KIT

Marine/Petroleum Engine Repair Solution, 3508 Engine Overhaul

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

7N-4895: 0.8mm Thick Flange Gasket
7N-4895: 0.8mm Thick Flange GasketQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
252-8374: 1mm Thick Rear Cover Gasket
252-8374: 1mm Thick Rear Cover GasketQuantity: 1
6V-2695: 100.96mm Inner Diameter O-Ring Seal
6V-2695: 100.96mm Inner Diameter O-Ring SealQuantity: 2
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
6V-3917: 94.62mm Inside Diameter Seal-O-Ring
6V-3917: 94.62mm Inside Diameter Seal-O-RingQuantity: 2
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head BoltQuantity: 4
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
121-5736: 1.6mm Thick Turbocharger Gasket
121-5736: 1.6mm Thick Turbocharger GasketQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
391-2167: 3/8''-16 Hex Flange Nut
391-2167: 3/8''-16 Hex Flange NutQuantity: 4
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 458-0904

We are still working on adding a specification for this part.

Compatible Models for part number 458-0904

GEN SET ENGINE

3508B 3508

GENERATOR SET

3516B

MARINE ENGINE

3508

INDUSTRIAL ENGINE

3508

WHEEL LOADER

980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert