Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components459-0698: ADAPTER-ELBO
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components
459-0698: ADAPTER-ELBO
459-0698: ADAPTER-ELBO

Brand: Cat

fallback-image
459-0698: ADAPTER-ELBO

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal

O-ring

Check Price
228-7103: 2.1 x 15.4mm 90A FKM O-Ring
228-7103: 2.1 x 15.4mm 90A FKM O-Ring

O-ring

Check Price
199-9751: 2.1 x 15.4mm 70A EPDM O-Ring
199-9751: 2.1 x 15.4mm 70A EPDM O-Ring

O-ring

Check Price
8T-7524
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
Check Price
228-7103
228-7103: 2.1 x 15.4mm 90A FKM O-Ring
Check Price
199-9751
199-9751: 2.1 x 15.4mm 70A EPDM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert