Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal

O-ring

Brand: Cat

Product Images
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal
8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-7524

Units of Measure

USMetric
Cross Section Diameter (mm): 2.1
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Polytetrafluoroethylene (PTFE) Plastic,Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.083
Inside Diameter (mm): 15.4
Inside Diameter (in): 0.606
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Fitting Size (mm): M18 x 1.5
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
O-Ring Type: Straight Thread O-ring (STOR)
View More
Compatible Models for part number 8T-7524

TRUCK ENGINE

C11 C13 C15

INTEGRATED TOOLCARRIER

IT14G2

WHEEL TRACTOR-SCRAPER

631K 637K

CRUSHER

P360

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB22B CB16 CB15 CB13 CB10 CB2.5 GC CB2.7 GC CC2.7 GC

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

305.5E2 305.5 GC 307

TRACK FELLER BUNCHER

2390 1190 1390 TK1051 552 2 TK721 541 2 TK741 522 521 1190T 521B 522B 541 1290T 551 552

HARVESTER HEAD

SAT323 SAT322 SAT322T SAT318 SAT223 SAT223T SAT323T SAT318TSC HH44 DE SAT323TSC SAT318T

EXCAVATOR

M315F M317F M318F 330C FM 320E RR 320E LRR M325D L MH 325D FM LL 325C FM 330B L 325D FM 320D FM 324D FM MH3024 M320GC 322C FM M312 M315 M318 M320

PULVERIZER

P345 P365 P245 P232

MULTI TERRAIN LOADER

277C 297C 287C

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7 CB-22B

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

WHEEL TRACTOR

631K 637K

ROTARY MIXER

RM800

WORK TOOL

2023

MULTI PROCESSOR

MP40 MP365 MP345 VT60

TRACK LOADER

963 953 973C 963C 963K 953K

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

CP68B CP56B CS76B CS74B CP12 GC CP13 GC CP74B CS12 GC CP11 CP12 CP13 CP14 CP16 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS56B CS68B CS10 GC CS66B CS78B CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 420XE 416F2 415 416 428F2 428 420 434 430 432 444F2 444 440 450 434F2

WHEEL DOZER

854K 844K 844 854

MULCHING HEAD

HM312

COMPACT WHEEL LOADER

910M 914G2 914 910 930 938 920 926 914M 918M

TELEHANDLER

TH337C TL1055D TH357D TH336C TL943D TH3510 TH255C TH3510D TL642 TL642D TL943 TH357 TL1055 TH408D TH407C TL1255 TH408 TH306D TH414C TL1255D TH406C TH514D TH514C TH417C

WHEEL LOADER

972M 972L 950K 962L 962K 950M 950L 962M 988K 966F 966L 930K 966M 930M 950GC 924H 924G 924K 938K 938M 926M 962 990 993 988K XE 926 924 930 938 950 966F II 962M Z 950M Z 924GZ 924HZ 990K 950 GC 993K 992K 994K 994H

FORWARDER

574

ARTICULATED TRUCK

725C D20D D250E II D250E D250D D350E D350E II D400E II D300E II D300E D300D D400E 740B 730C 725 740 735B 730 735 OEM 735

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 CC2.7 GC CB2.7 GC

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M330D M317D2 M325C MH M313-07 M315D2 MH3026 MH3024 M318D M318C M318F M315GC MH3040 M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

PS-300B PS-300C CW34 CW-34 PF-300C PF-300B

INDUSTRIAL ENGINE

C18 C9.3 C175-16 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

637K

GAS ENGINE

G3612 G3616 G3608

SHOVEL LOGGER

345C

WHEEL SAW

SW45 SW345B SW60 SW460B SW360B SW360 SW460 SW345

QUICK COUPLER

HCS60

OFF HIGHWAY TRUCK

777G 796 AC 794 AC 772 770 793F 798 AC 793 798

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 M325D L MH

MOTOR GRADER

120 GC 120M 2 140 GC 140 120

TRACK-TYPE TRACTOR

D6K2 LGP D5R2 D6N OEM D6N XL D6N D6K D7E D9 D4 D5 D8 D6N LGP D6K2 XL D8T D6K2 D7R II

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP400 AP600 AP555F AP500F AP655F BG1000E AP655F L AP600F AP-1000E AP-1000F AP-1050 BG1055E AP-1055F AP-1055E AP-1000 AP555 AP455 AP1000

MARINE ENGINE

C4.4 C7.1 3412 3408 3408B 3406B C175-16 3412E 3412D

PIPELAYER

PL61

SHEAR-DEMOLITION/SCRAP

VHS-70 VHS-60 VHS-60/4 VHS-60/3 S385C S385B VHS-70/3 VHS-70/4 S390 S365 S365B S365C

VIBRATORY COMPACTOR

CS11 GC CS-56B CS-68B CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CS-74B CB-545 CB-544 CB-54B CB-66B CS512 GC CB-534B CP11 GC CB-64B CB-535B CB-634 CC4.0 CS12 CB4.0 CB4.4 CP12 GC CS7 CP-54B CP7 CB-68B CP-56B CP-68B CP-74B CS10 GC

GENERATOR SET

XQ230 C7.1 C175-16GENSET C4.4 C175-20 C175-16

RECLAIMER MIXER

RM400 RM800 RM-300 RM-500

ENGINE

C175-16 C15 C18 C175-20

LOCOMOTIVE ENGINE

C175-16 C175-20

EJECTOR TRUCK

730C 740B D400E II 740 730

COLD PLANER

PC206 PC305 PC306 PC408B PC305B PC306B

ROAD RECLAIMER

RM800 RM400 RM600

CHALLENGER

55 35 45 MTC735 MTC745 MTC755 MTC765

SHEAR

S3090 S3070 S2090 S2070

ROTARY/TRACK DRILLS

MD6640

SKID STEER LOADER

270XE 250 272C 260 270 262C 265 256C

SHEAR-STRAIGHT

S465 S490

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 772G OEM 793F OEM 777G 775G OEM 770G OEM 797 770G 795F XQ 793F 772G 773G 797F 773G OEM 797B 795F AC 793F AC 775G LRC

COMPACTOR

CB-34B XW CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced