Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings459-9134: 545.3mm Long Identification Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings459-9134: 545.3mm Long Identification Film
459-9134: 545.3mm Long Identification Film

Cat® Identification Film showcases essential detail featuring CAT, enhancing recognition equipment labeling and identification purposes

Brand: Cat

Product Images
459-9134: 545.3mm Long Identification Film
459-9134: 545.3mm Long Identification Film
459-9134: 545.3mm Long Identification Film
459-9134: 545.3mm Long Identification Film
459-9134: 545.3mm Long Identification Film

Cat® Identification Film showcases essential detail featuring CAT, enhancing recognition equipment labeling and identification purposes

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 459-9134

Units of Measure

USMetric
Approx. Weight (kg): 0.06
Approx. Weight (lb): 0.12
Film Color: BLACK
Length (in): 21.47
Length (mm): 545.3
Letter Color: WHITE
Width (in): 10.98
Width (mm): 278.8
Material: PVC Plastic
View More
Compatible Models for part number 459-9134

TRACK-TYPE TRACTOR

D3K2 XL D4K2 LGP D4K2 XL D3K2 LGP D5K2 LGP D5K2 XL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced