Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemOther Fuel System Components460-0310: Fuel Water Separator
HomeEngineFuel SystemOther Fuel System Components460-0310: Fuel Water Separator
460-0310: Fuel Water Separator

Advanced Efficiency Fuel Water Separator

Brand: Cat

Product Images
460-0310: Fuel Water Separator
460-0310: Fuel Water Separator

Advanced Efficiency Fuel Water Separator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 460-0310
Material: Corrosion Preventative Fluid
Efficiency Category: Advanced High Efficiency
View More
Compatible Models for part number 460-0310

PAVING COMPACTOR

C13 MARINE MG630

TRACK-TYPE TRACTOR

D6K2 XL D6N LGP D6N XL D6K2 LGP

ENGINE

C4.4

SOIL COMPACTOR

CS12 GC CP13 CS10 CS11 CS12 CS13 CS13 GC CS11 GC

BACKHOE LOADER

416 420F2 420 416F2

VIBRATORY COMPACTOR

CS11 GC CP11 GC CS10 GC CP-533E CS-533E CP12 GC

WHEEL LOADER

930K 962K

COMPACT WHEEL LOADER

914K 920K 914 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced