Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits460-0780: GASKET (SCH) KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits460-0780: GASKET (SCH) KIT
460-0780: GASKET (SCH) KIT

Electric Power Engine Repair Solution, 3412 Engine Overhaul - Single Cylinder Head Gasket Kit

Brand: Cat

Product Images
460-0780: GASKET (SCH) KIT
460-0780: GASKET (SCH) KIT

Electric Power Engine Repair Solution, 3412 Engine Overhaul - Single Cylinder Head Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

118-7214: 37.69mm Inner Diameter O-Ring Seal
118-7214: 37.69mm Inner Diameter O-Ring SealQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 7
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 1
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 6
112-3258: 46.99mm Inside Diameter Seal-O-Ring
112-3258: 46.99mm Inside Diameter Seal-O-RingQuantity: 3
225-3101: Cylinder Block Head Plate Gasket
225-3101: Cylinder Block Head Plate GasketQuantity: 1
5P-8119: 17.04mm Inner Diameter Seal O Ring
5P-8119: 17.04mm Inner Diameter Seal O RingQuantity: 6
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
109-0073: 43.82mm Inside Diameter Seal-O-Ring
109-0073: 43.82mm Inside Diameter Seal-O-RingQuantity: 1
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 1
129-9452: 1.9mm Thick Exhaust Manifold Gasket
129-9452: 1.9mm Thick Exhaust Manifold GasketQuantity: 6
6V-3831: 5.33 x 53.34mm 75A FKM O-Ring
6V-3831: 5.33 x 53.34mm 75A FKM O-RingQuantity: 1
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
359-1439: Cylinder Head Water Seal
359-1439: Cylinder Head Water SealQuantity: 24
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
7L-4774: 34.52mm Inside Diameter Seal-O-Ring
7L-4774: 34.52mm Inside Diameter Seal-O-RingQuantity: 6
5P-8356: 21.89mm Inner Diameter O-Ring Seal
5P-8356: 21.89mm Inner Diameter O-Ring SealQuantity: 2
225-3099: Cylinder Head Gasket
225-3099: Cylinder Head GasketQuantity: 1
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 1
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 460-0780

We are still working on adding a specification for this part.

Compatible Models for part number 460-0780

GENERATOR

SR4

GEN SET ENGINE

3412 3412C

GENERATOR SET

3412C 3412

WHEEL TRACTOR

651E 657E

INDUSTRIAL ENGINE

3412 3412C

TRUCK

773B

TRACTOR

772B

COLD PLANER

PR-750B

WHEEL LOADER

992C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced