Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves460-7612: 24 Volt Direct Current Brake Solenoid Valve
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves460-7612: 24 Volt Direct Current Brake Solenoid Valve
460-7612: 24 Volt Direct Current Brake Solenoid Valve

Cat® Solenoid Valve controls hydraulic pressure to activate and release vehicle brakes for safe operation

Brand: Cat

Product Images
460-7612: 24 Volt Direct Current Brake Solenoid Valve
460-7612: 24 Volt Direct Current Brake Solenoid Valve
460-7612: 24 Volt Direct Current Brake Solenoid Valve
460-7612: 24 Volt Direct Current Brake Solenoid Valve
460-7612: 24 Volt Direct Current Brake Solenoid Valve

Cat® Solenoid Valve controls hydraulic pressure to activate and release vehicle brakes for safe operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 460-7612

Units of Measure

USMetric
Voltage (volts): 24 Vdc
Length (mm): 93.3
Length (in): 3.67
Thread Size (in): 42433
Material: Carbon Steel
View More
Compatible Models for part number 460-7612

TRUCK

773E 773D 793B 793C 769D 789C 769C 777C 789B 785C 777D 775E 773B 775D 785B

QUARRY TRUCK

771D 771C 773E 775D 777E 775B

PETROLEUM ENGINE

3512C

TRACTOR

776D 784C 784B

OFF HIGHWAY TRUCK

773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced