Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components461-3299: Flange Adapter
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsTube Components461-3299: Flange Adapter
461-3299: Flange Adapter

Cat® Fluid Carrying Flange Adapter, Steel, One Piece, 4 Bolt Flange

Brand: Cat

Product Images
461-3299: Flange Adapter
461-3299: Flange Adapter
461-3299: Flange Adapter
461-3299: Flange Adapter
461-3299: Flange Adapter

Cat® Fluid Carrying Flange Adapter, Steel, One Piece, 4 Bolt Flange

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 461-3299

Units of Measure

USMetric
Flange Type: One Piece
Connector Type: 4 Bolt Flange
Material: Steel,Carbon Steel,Alloy Zinc
Thread: M12X1.75 (4X)
Hole Size (mm): 18 (4X)
Length (mm): 150.0
Width (mm): 110.0
Flange Thickness (mm): 30.0
Distance Between Flange Holes (mm): 62; 106
Hole Size (in): 0.71 (4X)
Length (in): 5.91
Width (in): 4.33
Flange Thickness (in): 1.18
Distance Between Flange Holes (in): 2.44; 4.19
View More
Compatible Models for part number 461-3299

TRUCK

797F 797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced