Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Medium Wheel Loader461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge
HomeAttachmentsBuckets - Medium Wheel Loader461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge
461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge

Increased dump height equals better performance in loading applications.

Brand: Cat

Product Images
461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge
461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge
461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge
461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge
461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge
461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge
461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge
461-7080: 3.5 m3 (4.6 yd3), Pin On, Bolt-On Cutting Edge

Increased dump height equals better performance in loading applications.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 461-7080

Cat® Loader High Dump Buckets feature greatly increased dump height over standard material-handling buckets. Whether loading trucks, feeding compactors or just working in the pile, high dump buckets offer the performance you need.

View More
Specifications for part number 461-7080

Units of Measure

USMetric
Width: 2716 mm
Width: 106.9 in
Height: 67.2 in
Height: 1706 mm
Weight: 4027.8 lb
Weight: 1827 kg
Length: 1770 mm
Length: 69.7 in
Capacity: 3.5 m³
Capacity: 4.6 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: Pin On
Required Hydraulics: 3rd Function
View More
Compatible Models for part number 461-7080

WHEEL LOADER

924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced