Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsStarters461-8764: 12 Volt Electric Starting Motor
HomeElectrical & ElectronicsBasic ComponentsStarters461-8764: 12 Volt Electric Starting Motor
461-8764: 12 Volt Electric Starting Motor

Cat® 12 Volt, 49 BHP, 2800 RPM Electric Starting Motor for primary engine

Brand: Cat

Product Images
461-8764: 12 Volt Electric Starting Motor
461-8764: 12 Volt Electric Starting Motor
461-8764: 12 Volt Electric Starting Motor
461-8764: 12 Volt Electric Starting Motor
461-8764: 12 Volt Electric Starting Motor

Cat® 12 Volt, 49 BHP, 2800 RPM Electric Starting Motor for primary engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 461-8764

Description:
Engineered for fast starts and high output, the Cat® starter provides reliable cranking ability, even in harsh climates with extreme temperatures. Rigorously tested to ensure superior starting capability, Cat starters deliver dependable performance in a variety of applications.

Attributes:
• Housing Material: Cast aluminum
• Voltage: 12 V
• Nominal Output: 2.0 KW
• 9 teeth - CW rotation
• RoHS compliant
• For use with M10 hardware

Application:
Fits Cat and non-Cat equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 461-8764

Units of Measure

USMetric
Voltage (volts): 12 V,12
Length (mm): 205.7
Length (in): 8.1
Material: Alloy Aluminum
View More
Compatible Models for part number 461-8764

MULTI TERRAIN LOADER

257B 247B

COMPACT TRACK LOADER

239D3

MINI HYD EXCAVATOR

305.5 GC

ASPHALT PAVER

BB-621C AP-255E

GENERATOR SET

C2.2DE18E3 C2.2 C2.2 GEN S D20 C1.1 D25 C1.5 D30 XQP20

POWER MODULE

XQ35

SKID STEER LOADER

226D 232 232D 242 216 232D3 236D3 228 226

INDUSTRIAL ENGINE

3024 3013 3014 C2.2 C1.5 3024C

COMPACTOR

CB-36B CC-34B CB-34B

VIBRATORY COMPACTOR

CB-34 XW CB-214E CB-335E CB-32 CB-34 CB-214D CB-24 CB-22 CC-34 CB-224D CB-224E CC-24 CB-225E CB-334E CB-334D CB-225D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced