Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings461-9110: 91.44mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings461-9110: 91.44mm Inner Diameter O-Ring Seal
461-9110: 91.44mm Inner Diameter O-Ring Seal

Seal

Brand: Cat

Product Images
461-9110: 91.44mm Inner Diameter O-Ring Seal
461-9110: 91.44mm Inner Diameter O-Ring Seal
461-9110: 91.44mm Inner Diameter O-Ring Seal
461-9110: 91.44mm Inner Diameter O-Ring Seal
461-9110: 91.44mm Inner Diameter O-Ring Seal

Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 461-9110

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 91.44
Inside Diameter (in): 3.6
Polymer: Fkm (fluorocarbon)
Material: Rubber,Elastomer Plastic,Corrosion Preventative Fluid
Material Hardness: 70a
Dash Size: 342
View More
Compatible Models for part number 461-9110

GENERATOR

LC31XX

GENERATOR SET

XQP115 C4.4

SOIL COMPACTOR

CS56B CS12 GC CS68B CP68B CP56B CS10 GC CP12 GC CS66B CS78B CP11 CP12 CP13 CP14 CP16 CS76B CS11 CS12 CP13 GC CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP74B CS11 GC

BACKHOE LOADER

420XE 416F2 416 420F2 428F2 428 420 432F2 434 430 432 444F2 444 440 450 430F2 434F2

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120 GC

COMPACT WHEEL LOADER

914M 914 910 918M 910M 920

TELEHANDLER

TH1255 TH3510D TH0842 TH408D TL642D TL1255 TH1055 TL1055D TL943 TH357D TL1255D TH514D TL1055 TL943D

ASPHALT COMPACTOR

CW16 CB16 CB15 CB13 CB10 CB8 CB7

TRACK-TYPE TRACTOR

D2 D1 D4 D3 D4K2 LGP D3K2 XL D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ENGINE - MACHINE

C4.4 C3.4B

ASPHALT PAVER

AP500F AP500 AP655 AP655F PE636 AP400 AP555 AP455 AP600 AP600F AP555F

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 LL FM528

WHEELED EXCAVATOR

M323F M313-07 M314 M315 M320 M318 M319 M316 M317 M314-07 M316F M314F

PNEUMATIC COMPACTOR

CW-16 CW34 CW-34

INDUSTRIAL ENGINE

C3.4B C3.6 3.4B C4.4

COMPACTOR

CCS7 CCS9 CB13 CB15 CB16

EXCAVATOR

316F L M315F 323F SA 312F 325F LCR M317F 323F LN 323F 318F L 320 325 323 315 GC 318F 313F L 314F CR 323 GX 316F 317 315 313 323F OEM 320F L 315F LCR 320 GX 317 GC 313F 320 GC 325F

VIBRATORY COMPACTOR

CS11 GC CS-44B CB-66B CS-56B CS-68B CS512 GC CS7 CP-74B CP11 GC CB-64B CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CS10 GC CP-54B CP7 CS-74B CS12 CS44B CB-68B CP12 GC CP-56B CP-68B CP44B CP-44B

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced